TIDT276A
april 2022 – july 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Waveform
3.4
Start-Up Waveform
Start-up behavior is shown in the following figures.
Figure 3-8
Output Voltage Start-Up, V
IN
= 200 V, Io = 0.2 A
Figure 3-9
Output Voltage Start-Up, V
IN
= 200 V, Io = 1.5 A
Figure 3-10
Output Voltage Start-Up, V
IN
= 480 V, Io = 0.2 A
Figure 3-11
Output Voltage Start-Up, V
IN
= 480 V, Io = 1.5 A