TIDT280 May 2022
Parameter | Specifications |
---|---|
Topology |
Inverting Buck Boost |
Input Voltage |
9 V to 56 V |
Output Voltage |
–8 V |
Maximum Output Current |
2 A |
Switching Frequency |
400 kHz |
IC |
LM5146-Q1 |