TIDT283
May 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Test Setup
2
Testing and Results
2.1
UCC14240 Power-Up Sequence
2.2
UCC14240 Output Ripple
2.3
Gate Waveforms
2.4
Analog Sense
2.5
DESAT, OC
2.6
Thermal Images
Features
LDO on the primary side allows the board to be tested with only one bench supply
Analog temperature sense across the isolation barrier
Internal two-level turn-off
External Miller clamp
Adjustable DESAT protection
Resistor programmable bias supply voltage
Suitable for automotive applications
10-A source and sink
> 1.5-W bias supply power