TIDT283
May 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Test Setup
2
Testing and Results
2.1
UCC14240 Power-Up Sequence
2.2
UCC14240 Output Ripple
2.3
Gate Waveforms
2.4
Analog Sense
2.5
DESAT, OC
2.6
Thermal Images
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
VIN input voltage
21 V to 27 V, 500 mA
PWM input
3.3 V to 5 V PWM input