SEPIC topology is able to step up
and step down wide input to output voltage of 12 V
Withstands cold cranking as low as 4.5 V
and load dump up to 36 VPEAK
Due to continuous input current SEPIC
topology, low conducted emissions and high switching frequency of 2 MHz were achieved
which is beyond the AM broadcast band
High switching frequency also provides
small inductance to support dynamic loads, means loop bandwidth around 10 kHz results in
transient response 1% for 90% load transient
The prototype supports as-it-is up to
1.5-A continuous load and up to 2-A pulsed load