This reference design utilizes an active clamp-forward converter for an 18-V to 36-V DC input to isolated output adjustable from 40 V, 2.5 A to 19 V, 4 A. A UCC2897A PWM controller provides the control for the active clamp-forward converter.
Parameter | Specifications |
---|---|
Input voltage | 18 V to 36 V DC |
Output voltage | Adjustable, 19 V to 40 V ±3% |
Output current | 4 A maximum at 19-V output 2.5 A maximum at 40-V output |
Output power | 100-W continuous from 30-V to 40-V output; below 30-V output, derate linearly to 76 W at 19-V output |
Switching frequency | 200 kHz |