TIDT290 August 2022
Start-up behavior is shown in the following figures.
Input voltage = 85 VAC
Output 1 = 12 V at 2.2 A
Output 2 = 3.3 V at 1.5 A
Input voltage = 265 VAC
Output 1 = 12 V at 2.2 A
Output 2 = 3.3 V at 1.5 A
Input voltage = 85 VAC
Output 1 = 12 V at 0 A
Output 2 = 3.3 V at 0 A
Input voltage = 265 VAC
Output 1 = 12 V at 0 A
Output 2 = 3.3 V at 0 A