TIDT290 August 2022
The following image shows the PMP31087 bode plot.
Input Voltage | Output | Phase Margin | Gain Margin | Bandwidth |
---|---|---|---|---|
85 VAC |
Full Load |
102 deg |
> 15 dB |
1.2 kHz |
110 VAC |
Full Load |
107 deg |
> 15 dB |
1.1 kHz |
230 VAC |
Full Load |
106 deg |
> 15 dB |
0.99 kHz |