TIDT292
June 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
1.4
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Power Factor and iTHD Versus Load, VAC and Frequency
2.3.1
Power Factor and iTHD Tables
2.4
Thermal Image
2.5
Bode Plots
2.6
Input AC Current Measurements: Compliance to DO160 Harmonic Limits
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
AC Waveforms (Input Voltage and Current, PFC Output Voltage)
3.4
Load Transients
3.5
Inrush Current
3.6
Start-Up Sequence
3.7
Shutdown
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
Input Voltage
96 VAC–134 VAC
Frequency
400 Hz–800 Hz
Output, Voltage
30 VDC
Output, Current
13.3 A