TIDT302 August 2022
Figure 3-5 illustrates the no-load to full-load transient response of VOUT1. VOUT2 is loaded with 40 mA during the test.
Figure 3-6 illustrates the no-load to full-load transient response of VOUT1. VOUT1 is loaded with 40 mA during the test.