TIDT308 October 2022
Name | Temperature | Emissivity | Background |
---|---|---|---|
Q9 | 55.9°C | 0.96 | 25.5°C |
Q7 | 55.5°C | 0.96 | 25.5°C |
D19 | 69.6°C | 0.96 | 25.5°C |
D18 | 65.3°C | 0.96 | 25.5°C |
R11 | 66.5°C | 0.96 | 25.5°C |
R17 | 68.5°C | 0.96 | 25.5°C |
Q1 | 46.3°C | 0.96 | 25.5°C |
D15 | 66.0°C | 0.96 | 25.5°C |
U1 | 44.6°C | 0.96 | 25.5°C |
Q8 | 52.2°C | 0.96 | 25.5°C |
Q6 | 54.5°C | 0.96 | 25.5°C |