This reference design implements a Power over Ethernet (PoE) power device (PD) active clamp forward converter with 24-V and 2.5-A output. A TPS23730 PD with integrated pulse width modulator (PWM) controller provides all the necessary functions to implement the PoE PD control and the PWM control for the active clamp forward converter. This design uses secondary-side regulation (SSR) with an optocoupler feedback.
Table 1-1 lists the voltage and current requirements.
Parameter | Specifications |
---|---|
Input voltage | 37 V–57 V (48-V nominal) |
Output voltage | 24 V |
Output current | 2.5 A (2.1 A with PoE, > 2.1 A with adapter) |
Nominal switching frequency | 250 kHz |