TIDT315 December 2022
The size of the board is 156.2 mm × 130.8 mm. The four-layer board was manufactured with 105-µm copper on each layer.
The solder stop cutout for the heat sink is 150 mm × 75 mm to fit for standard heat sinks.