TIDT321
January 2023
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency and Load Regulation Graphs
2.2
Thermal Images
2.3
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Other Waveforms
1.2
Required Equipment
Oscilloscope: LeCroy WaveSurver 200 MHz
Electronic load: Agilent 6060B
Power supply: Lambda GEN600-2.6 (600 V, 2.6 A)
AC power source: California Instruments Model 1251P