This reference design uses the UCD3138064A device as a digital controller to control inverting buck-boost. The design is capable of supporting two-phase peak current mode control or three-phase voltage mode control. The soft-switching technology is used in this design to improve the power efficiency. The input voltage is from –36 V to –62 V. The output voltage is adjustable from 28 V to 52 V. The default output voltage is 48 V and the maximum current is 14 A in two-phase peak current mode control or 21 A in three-phase voltage mode control.