TIDT323
june
2023
-
1
-
Description
-
Features
-
Applications
-
1System Specification
- 1.1
Input Characteristic
- 1.2
Output Characteristics
-
2Results
- 2.1
Efficiency Graph, Voltage Mode
- 2.2
Efficiency Data, Voltage Mode
- 2.3
Efficiency Graph, Current Mode
- 2.4
Efficiency Data, Current Mode
- 2.5
Load Regulation, Voltage Mode
- 2.6
Load Regulation, Current Mode
- 2.7
Line Regulation, Voltage Mode
- 2.8
Line Regulation, Current Mode
- 2.9
Thermal Images, Voltage Mode
- 2.10
Thermal Image, Current Mode
-
3Waveforms
- 3.1
Prebias Start-Up, Voltage Mode
- 3.2
Prebias Start-up, Current Mode
- 3.3
Output Voltage Ripple, Voltage Mode
- 3.4
Output Voltage Ripple, Current Mode
- 3.5
Load Transient, Voltage Mode
- 3.6
Load Transient, Current Mode
- 3.7
Line Transient, Voltage Mode
- 3.8
Line Transient, Current Mode
- 3.9
Phase Current Balancing, Voltage Mode
- 3.10
Phase Current Balancing, Current
Mode
- 3.11
Loop Response, Voltage Mode
- 3.12
Loop Response, Current Mode
Features
- High efficiency above 97.1%
- Interleaved two-phase peak
current mode (PCM) control or three-phase with voltage mode control
- Zero voltage switching of
MOSFETs
- Prebias start-up
- Current balancing between phases
- GUI-configurable to design a power supply based on requirements