Figure 2-7 through Figure 2-12 show the thermal images in voltage mode for this reference design.

TA = 25.0°C, VIN = 48 V, VOUT = 48 V, IOUT = 21 A
Figure 2-7 Top Layer
TA = 25.0°C, VIN = 48 V, VOUT = 48 V, IOUT = 10.5 A
Figure 2-9 Top Layer
TA = 25.0°C, VIN = 48 V, VOUT = 48 V, IOUT = 0 A
Figure 2-11 Top Layer
TA = 25.0°C, VIN = 48 V, VOUT = 48 V, IOUT = 21 A
Figure 2-8 Bottom Layer
TA = 25.0°C, VIN = 48 V, VOUT = 48 V, IOUT = 10.5 A
Figure 2-10 Bottom Layer
TA = 25.0°C, VIN = 48 V, VOUT = 48 V, IOUT = 0 A
Figure 2-12 Bottom Layer