TIDT327
may 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Input Voltage Range and Current Requirements
1.2
Required Equipment
2
Testing and Results
2.1
Efficiency and Power Loss Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
2.5
EMI
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
2.4
Bode Plots
The PMP23224 bode plots are shown in the following figures.
Figure 2-5
120 VAC Input, Full Load Showing Both CC Loop and CV Loop Bode Plots
Figure 2-6
230 VAC Input, Full Load Showing Both CC Loop and CV Loop Bode Plots