TIDT328 april 2023
Parameter | 12 VIN |
---|---|
Loop bandwidth (kHz) | 8.76 |
Phase margin | 77° |
Slope (20 dB / decade) | –0.91 |
Gain margin (dB) | –9.4(1) |
Slope (20 dB / decade) | –0.17 |
Rolloff frequency (kHz) | 45.6 |
Loop has been tweaked for maximum bandwidth, limit is the gain bandwidth GBW of the transconductance amplifier, estimated 1 MHz. The amplifier pole causes the phase rolloff.