TIDT336 may   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
    5. 1.5 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graph
    2. 2.2 Efficiency Data
    3. 2.3 Static Output Voltage Variation vs Load Current and VIN
      1. 2.3.1 24-V Output Voltage
      2. 2.3.2 3.3-V Output Voltage
      3. 2.3.3 U2 Input Voltage
  7. 3Waveforms
    1. 3.1 Switching Waveforms on Pin 1 of U1 (SW), Anodes of D1 and D4, at Full Load
      1. 3.1.1 18-V Input Voltage
      2. 3.1.2 24-V Input Voltage
      3. 3.1.3 32-V Input Voltage
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up Sequence
      1. 3.4.1 No Load
      2. 3.4.2 Full Load
    5. 3.5 Shutdown Sequence

No Load

GUID-20230511-SS0I-L3KT-K8CP-WBMTZGS9994Z-low.png

C2: VIN

(10 V / div)


                                

C1: 24 VOUT

(10 V / div)


                                

C4: 3.3 VOUT

(1 V / div)


                                

(2 ms / div)

Figure 3-7 Start-Up With No Load