TIDT337
may 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
1.5
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
3
Waveforms
3.1
Output Current Ripple
1.2
Required Equipment
Computer with
Code Composer Studio™
and
DigitalPower SDK
installed
TMDSCNCD280039C daughter card
Chroma 62050H-600, programmable DC power supply
IT6010c-80-300, used as electronic load
Dual-channel isolated DC power supply, 12 V, 3 A
WT500, power analyzer
Oscilloscope (minimum 100-MHz bandwidth)
Current probe (minimum 100-kHz bandwidth)
Multichannel temperature tester