TIDT338 july 2023
Efficiency data is shown in the following tables.
Input Voltage (V) | Input Current (A) | Output Voltage (V) | Output Current (A) | Power Loss (W) | Efficiency (%) |
---|---|---|---|---|---|
11.980 |
0.110 |
1.803 |
0.496 |
0.424 |
67.86 |
11.970 |
0.188 |
1.802 |
0.995 |
0.457 |
79.68 |
11.970 |
0.270 |
1.801 |
1.495 |
0.539 |
83.31 |
11.960 |
0.356 |
1.801 |
1.995 |
0.665 |
84.39 |
11.960 |
0.443 |
1.800 |
2.495 |
0.807 |
84.76 |
11.960 |
0.531 |
1.799 |
2.995 |
0.963 |
84.84 |
11.960 |
0.622 |
1.798 |
3.495 |
1.155 |
84.47 |
11.960 |
0.716 |
1.797 |
3.995 |
1.384 |
83.83 |
11.960 |
0.813 |
1.797 |
4.490 |
1.655 |
82.98 |
11.960 |
0.917 |
1.796 |
5.010 |
1.969 |
82.04 |
11.960 |
1.020 |
1.795 |
5.510 |
2.309 |
81.07 |
11.950 |
1.125 |
1.794 |
6.000 |
2.680 |
80.07 |
Input Voltage (V) | Input Current (A) | Output Voltage (V) | Output Current (A) | Power Loss (W) | Efficiency (%) |
---|---|---|---|---|---|
12.030 |
0.116 |
1.801 |
0.497 |
0.500 |
64.14 |
12.029 |
0.187 |
1.800 |
0.977 |
0.491 |
78.18 |
12.029 |
0.272 |
1.800 |
1.497 |
0.577 |
82.36 |
12.028 |
0.360 |
1.799 |
2.017 |
0.701 |
83.80 |
12.028 |
0.442 |
1.798 |
2.497 |
0.827 |
84.45 |
12.027 |
0.530 |
1.798 |
2.996 |
0.988 |
84.51 |
12.027 |
0.620 |
1.797 |
3.495 |
1.176 |
84.23 |
12.026 |
0.712 |
1.796 |
3.995 |
1.387 |
83.80 |
12.026 |
0.808 |
1.795 |
4.495 |
1.648 |
83.04 |
12.025 |
0.907 |
1.795 |
4.995 |
1.941 |
82.21 |
12.025 |
1.009 |
1.794 |
5.494 |
2.277 |
81.23 |
12.025 |
1.117 |
1.794 |
5.994 |
2.679 |
80.06 |
Input Voltage (V) | Input Current (A) | Output Voltage (V) | Output Current (A) | Power Loss (W) | Efficiency (%) |
---|---|---|---|---|---|
11.944 |
0.113 |
1.801 |
0.500 |
0.449 |
66.72 |
11.944 |
0.191 |
1.800 |
1.000 |
0.481 |
78.90 |
11.944 |
0.273 |
1.800 |
1.499 |
0.563 |
82.75 |
11.943 |
0.359 |
1.799 |
1.999 |
0.691 |
83.88 |
11.942 |
0.445 |
1.798 |
2.500 |
0.819 |
84.58 |
11.942 |
0.532 |
1.798 |
2.999 |
0.961 |
84.87 |
11.942 |
0.623 |
1.797 |
3.498 |
1.154 |
84.49 |
11.942 |
0.716 |
1.796 |
3.997 |
1.372 |
83.96 |
11.942 |
0.812 |
1.796 |
4.497 |
1.620 |
83.29 |
11.942 |
0.911 |
1.795 |
4.997 |
1.910 |
82.45 |
11.941 |
1.013 |
1.794 |
5.496 |
2.236 |
81.51 |
11.942 |
1.119 |
1.794 |
5.996 |
2.606 |
80.50 |