TIDT338
july 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Start-Up
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Control Loop Stability
Features
Independent dual 6-A outputs
Less than 5-mV output voltage ripple
1-MHz switching frequency
Frequency synchronization with phase delay
Independent enable and power good for each output