TIDT338 july   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
  7. 3Waveforms
    1. 3.1 Start-Up
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Control Loop Stability

Voltage and Current Requirements

Parameter Specifications
Input Voltage 12 V
Output Voltage 1 1.8 V
Output Current 1 6 A
Output Voltage 2 1.2 V
Output Current 2 6 A
Switching Frequency 1 MHz