Cost-effective topology that uses only
two semiconductor devices in the power stage
Due to continuous input current SEPIC
topology and high switching frequency of 2 MHz, low conducted emissions are achieved
which is above AM broadcast band
The switching high frequency of 2 MHz
enables a smaller physical form factor of the circuit