TIDT347 November 2023
Figure 3-15 and Figure 3-10 show the short-circuit protection and recovery waveform, once the battery voltage falls below Vbat_short (2.5 V), the device is forced into PFM mode, and current is reduced to around 200 mA. Once the battery short is removed, it recovers to normal operation.