TIDT349 January 2024
Efficiency data is shown in the following tables.
Vsys (V) | Iin (A) | Pin (W) | Vbat (V) | Ichg (A) | Pout (W) | Efficiency | Power Loss (W) |
---|---|---|---|---|---|---|---|
4.62 |
2.994 |
13.83 |
40.41 |
0.297 |
11.99 |
86.68% |
1.84 |
8.83 |
2.969 |
26.22 |
40.52 |
0.598 |
24.23 |
92.43% |
1.99 |
14.92 |
2.967 |
44.27 |
40.62 |
1.031 |
41.88 |
94.60% |
2.39 |
19.04 |
4.92 |
93.68 |
40.87 |
2.203 |
90.04 |
96.11% |
3.64 |
4.62 |
2.99 |
13.81 |
24.47 |
0.509 |
12.46 |
90.17% |
1.36 |
8.85 |
2.969 |
26.28 |
24.6 |
1.006 |
24.75 |
94.18% |
1.53 |
14.93 |
2.967 |
44.30 |
24.76 |
1.722 |
42.64 |
96.25% |
1.66 |
19.24 |
3.952 |
76.04 |
24.99 |
2.942 |
73.52 |
96.69% |
2.52 |
4.61 |
3.028 |
13.96 |
14.58 |
0.882 |
12.86 |
92.12% |
1.10 |
8.85 |
3.002 |
26.57 |
14.77 |
1.71 |
25.26 |
95.07% |
1.31 |
14.93 |
3.001 |
44.80 |
14.96 |
2.886 |
43.17 |
96.36% |
1.63 |
19.52 |
2.352 |
45.91 |
14.97 |
2.943 |
44.06 |
95.96% |
1.85 |
Vbat (V) | Idisc (A) | Pin (W) | Vsys (V) | Iout (A) | Pout (W) | Efficiency | Power Loss (W) |
---|---|---|---|---|---|---|---|
39.5 |
2.596 |
102.54 |
19.62 |
5.009 |
98.28 |
95.84% |
4.265 |
39.63 |
1.953 |
77.397 |
19.65 |
3.759 |
73.86 |
95.44% |
3.533 |
39.73 |
1.313 |
52.165 |
19.69 |
2.511 |
49.44 |
94.78% |
2.724 |
39.85 |
0.678 |
27.018 |
19.73 |
1.262 |
24.90 |
92.16% |
2.119 |
39.91 |
0.287 |
11.454 |
19.91 |
0.51 |
10.15 |
88.65% |
1.300 |
39.75 |
1.189 |
47.263 |
14.8 |
3.009 |
44.533 |
94.22% |
2.729 |
39.81 |
0.9 |
35.829 |
14.82 |
2.26 |
33.493 |
93.48% |
2.335 |
39.85 |
0.612 |
24.388 |
14.85 |
1.51 |
22.423 |
91.94% |
1.964 |
39.91 |
0.318 |
12.691 |
14.94 |
0.76 |
11.354 |
89.47% |
1.337 |
39.93 |
0.135 |
5.3906 |
15 |
0.311 |
4.665 |
86.54% |
0.725 |
39.83 |
0.724 |
28.837 |
8.84 |
3.009 |
26.59 |
92.24% |
2.237 |
39.86 |
0.55 |
21.923 |
8.85 |
2.259 |
19.99 |
91.19% |
1.930 |
39.9 |
0.381 |
15.202 |
8.93 |
1.51 |
13.48 |
88.7% |
1.717 |
39.93 |
0.196 |
7.826 |
8.99 |
0.76 |
6.832 |
87.3% |
0.9938 |
39.95 |
0.086 |
3.4357 |
9.01 |
0.311 |
2.802 |
81.56% |
0.6336 |
39.98 |
0.42 |
16.792 |
4.89 |
3.002 |
14.68 |
87..42% |
2.111 |
40.01 |
0.3201 |
12.807 |
4.91 |
2.254 |
11.06 |
86.41% |
1.741 |
40.02 |
0.2167 |
8.672 |
4.96 |
1.505 |
7.465 |
86.08% |
1.211 |
40.03 |
0.1137 |
4.551 |
4.99 |
0.758 |
3.782 |
83.10% |
0.771 |
40.05 |
0.0518 |
2.075 |
5 |
0.309 |
1.545 |
74.47% |
0.530 |
Vbat (V) | Idisc (A) | Pin (mW) | Notes |
---|---|---|---|
40.5 |
0.00012 |
4.65 |
USB port is unplugged |
28.3 |
0.00014 |
4.02 |
USB port is unplugged |
16.2 |
0.00019 |
3.03 |
USB port is unplugged |