TIDT349 January 2024
Table 2-4 shows the thermal images at full power charge mode and OTG mode. All images were captured at 25ºC ambient temperature, after a 30-minute warm up.
Temperature(°C) | Test Condition | |
---|---|---|
Component | Charge Mode (20Vsys to 10S BAT Full Load) | OTG Mode (42V BAT to 20V at 5A, 100W) |
Q2 (Vsys high side) | 59.4 | 63.1 |
Q4 (Vsys low side) | 58.6 | 60.2 |
Q1(Vbat high side) | 64 | 76.8 |
Q3 (Vbat low side) | 73.6 | 66.8 |
Buck-Boost inductor | 64.2 | 66.3 |
TPS25751 | 68.6 | 72.2 |
BQ25756 | 53.2 | 57.3 |
Rsense (Input) | 61.5 | 62.1 |
Rsense (CHG) | 52.6 | 53.2 |