TIDT349A January   2024  – December 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
    5. 1.5 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
  7. 3Waveforms
    1. 3.1 Charge Mode Start-Up Waveform
    2. 3.2 OTG Mode Start-Up Waveform
    3. 3.3 Voltage Transition at OTG Mode
    4. 3.4 Ripple and Noise at OTG Mode
    5. 3.5 Load Transients at OTG Mode
    6. 3.6 Switching Waveform
    7. 3.7 Overcurrent Protection at OTG Mode
    8. 3.8 Short-Circuit Protection at OTG Mode
    9. 3.9 Short-Circuit Protection at Charge Mode
  8. 4Trademarks

Test Prerequisites

Table 1-1 shows the USB Type-C PD bidirectional charger specification; the USB Type-C port can be either a source or sink depending on the equipment plug in. The battery side supports 4- to 10-cells, the maximum charge current is limited to 3A. While in reverse mode, the output voltage is configured to 5V, 9V, 15V at 3A and 20V at 5A. The maximum output power is limited to 100W.