The primary side regulated flyback provides dual outputs (B: 12 V at 170 mA, A: 18 V at 60 mA). The design has a small form factor with low component count. This design operates over an input voltage range of 8 V to 28 V to deliver two isolated outputs. Operating without an auxiliary winding or optocoupler, the LM5180 provides very tight output voltage regulation. The LM5180 offers several features that provide protection of the regulator during fault conditions.