TIDT351 September   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency and Loss Graph
      1. 2.1.1 Efficiency
      2. 2.1.2 Loss
    2. 2.2 Load Regulation
      1. 2.2.1 18-V Output Voltage (VOUT-A)
      2. 2.2.2 12-V Output Voltage (VOUT-B)
    3. 2.3 Line Regulation
      1. 2.3.1 18-V Output Voltage (VOUT-A)
      2. 2.3.2 12-V Output Voltage (VOUT-B)
      3. 2.3.3 Efficiency and Loss vs Line Variation
    4. 2.4 Cross Regulation
      1. 2.4.1 12-V Output With No Load
        1. 2.4.1.1 Effects on the 18-V Output
        2. 2.4.1.2 Effects on the 12-V Output
      2. 2.4.2 18-V Output With no Load
        1. 2.4.2.1 Effects on the 12-V Output Voltage
        2. 2.4.2.2 Effects on the 18-V Output Voltage
    5. 2.5 Thermal Images
  7. 3Waveforms
    1. 3.1 Switching
      1. 3.1.1 Primary Switching Node
        1. 3.1.1.1 8-V Input Voltage
          1. 3.1.1.1.1 Full Load
          2. 3.1.1.1.2 No Load
        2. 3.1.1.2 36-V Input Voltage
          1. 3.1.1.2.1 Full Load
          2. 3.1.1.2.2 No Load
      2. 3.1.2 Diode D3 Referenced to VOUT-B (12 V)
        1. 3.1.2.1 8-V Input Voltage
          1. 3.1.2.1.1 Full Load
          2. 3.1.2.1.2 No Load
        2. 3.1.2.2 36-V Input Voltage
          1. 3.1.2.2.1 Full Load
          2. 3.1.2.2.2 No Load
      3. 3.1.3 Diode D4 Referenced to VOUT-A (18 V)
        1. 3.1.3.1 8-V Input Voltage
          1. 3.1.3.1.1 Full Load
          2. 3.1.3.1.2 No Load
        2. 3.1.3.2 36-V Input Voltage
          1. 3.1.3.2.1 Full Load
          2. 3.1.3.2.2 No Load
    2. 3.2 Input Voltage Ripple
    3. 3.3 Output Voltage Ripple
      1. 3.3.1 VOUT-A (18 V)
      2. 3.3.2 VOUT-B (12 V)
    4. 3.4 Load Transients
      1. 3.4.1 Switching on VOUT-A (18 V)
        1. 3.4.1.1 Effects on VOUT-A
        2. 3.4.1.2 Effects on VOUT-B
      2. 3.4.2 Switching on VOUT-B (12 V)
        1. 3.4.2.1 Effects on VOUT-B
        2. 3.4.2.2 Effects on VOUT-A
    5. 3.5 Start-Up Sequence
      1. 3.5.1 Full Load
      2. 3.5.2 No Load
    6. 3.6 Shutdown Sequence

Load Regulation

During the measurement for efficiency and loss, the values for load regulation were also obtained.