TIDT353A
September 2023 – June 2024
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
1.5
Test Setup
2
Testing and Results
2.1
Bode Plots
2.2
Thermal Images
3
Waveforms
3.1
Load Transient Response
3.2
Start-Up Sequence
3.3
Output Voltage Ripple
Trademarks
1.3
Considerations
WARNING:
Do not touch the board or the electrical circuits while the board is energized because of high voltages capable of causing an electrical shock hazard. Make sure the high voltage is fully discharged before handling the board.