TIDT353A September   2023  – June 2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
    5. 1.5 Test Setup
  7. 2Testing and Results
    1. 2.1 Bode Plots
    2. 2.2 Thermal Images
  8. 3Waveforms
    1. 3.1 Load Transient Response
    2. 3.2 Start-Up Sequence
    3. 3.3 Output Voltage Ripple
  9.   Trademarks

Test Setup

The following steps are used for the test setup:

  1. Flash the PMP41081 code into the F280039C control card, and switch all S2 to position '1'
  2. Insert the F280039C control card and the auxiliary power board into the base board
  3. Connect the input DC source and output electronic load
  4. Consider using an extra cooling fan to minimize the temperature of the power board
  5. Switch the 'S101' to the 'ON' side, on the base board
  6. Power on the DC source with 400 V, the 12-V output automatically starts up within 20 s

Figure 1-1 illustrates the test setup.

PMP41081 Test Setup Figure 1-1 Test Setup