TIDT354
November 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
1.5
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Load Transients
3.3
Start-Up and Shutdown Sequences
Features
High current for advanced driver assistance systems (ADAS), infotainment, and cluster applications
Peak conversion efficiency of 87% to 93% in the 24- to 60-V
IN
range
LM5143-Q1 provides two-phase control and gate drive in a single integrated circuit (IC)
Output voltage undershoot and overshoot 2.7% for 30-A step and dump