TIDT354 November 2023
This reference design offers power for automotive advanced driver assistance systems (ADAS), infotainment, and cluster applications. Operation is over the full automotive range, up to 60 V. The design exhibits a peak conversion efficiency of 87% to 93% in the 24-VIN to 60-VIN range. Results demonstrate a 2.7% output voltage undershoot and overshoot for a 30-A step and dump. This test report includes operational data spanning over the full input range and includes Bode plots to verify stability with ample margins, internal waveforms, and thermal images.