TIDT355 October 2023
Efficiency data is shown in the following table.
VIN (V) | Load Percentage | VO1(V) | IO1(A) | VO2(V) | IO2(A) | VO3(V) | IO3(A) | VO4(V) | IO4(A) | POUT (W) | PIN (W) | Efficiency (%) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
350 |
0% |
24.030 |
0.000 |
16.245 |
0.000 |
–15.910 |
0.000 |
8.328 |
0.000 |
0.000. |
0.454 |
|
350 |
20% |
24.020 |
0.600 |
16.040 |
0.594 |
–16.120 |
0.159 |
8.130 |
0.398 |
29.734 |
34.060 |
87.3% |
350 |
50% |
24.000 |
1.500 |
15.980 |
1.493 |
–16.110 |
0.398 |
8.100 |
0.996 |
74.328 |
84.226 |
88.25% |
600 |
0% |
24.020 |
0.000 |
16.155 |
0.000 |
–15.740 |
0.000 |
8.240 |
0.000 |
0.000 |
0.556 |
|
600 |
20% |
24.020 |
0.600 |
16.050 |
0.594 |
–16.130 |
0.159 |
8.150 |
0.398 |
29.750 |
34.068 |
87.33% |
600 |
50% |
24.020 |
1.500 |
16.010 |
1.493 |
–16.060 |
0.398 |
8.110 |
0.996 |
74.393 |
83.856 |
88.71% |
600 |
80% |
24.010 |
2.400 |
16.010 |
2.389 |
–16.050 |
0.638 |
8.110 |
1.594 |
119.037 |
133.662 |
89.06% |
600 |
100% |
24.010 |
3.000 |
16.000 |
2.989 |
–16.060 |
0.798 |
8.120 |
1.992 |
148.842 |
167.028 |
89.11% |
800 |
0% |
24.020 |
0.000 |
16.252 |
0.000 |
–15.887 |
0.000 |
8.452 |
0.000 |
0.000 |
0.666 |
|
800 |
20% |
24.020 |
0.600 |
16.030 |
0.594 |
–16.140 |
0.159 |
8.130 |
0.398 |
29.732 |
34.537 |
86.09% |
800 |
50% |
24.006 |
1.500 |
16.010 |
1.493 |
–16.060 |
0.398 |
8.110 |
0.996 |
74.363 |
84.368 |
88.14% |
800 |
80% |
24.010 |
2.400 |
16.000 |
2.389 |
–16.070 |
0.638 |
8.120 |
1.594 |
119.042 |
134.328 |
88.62% |
800 |
100% |
24.010 |
3.000 |
16.010 |
2.989 |
–16.070 |
0.798 |
8.110 |
1.992 |
148.860 |
167.712 |
88.76% |
1000 |
0% |
24.020 |
0.000 |
16.217 |
0.000 |
–15.850 |
0.000 |
8.443 |
0.000 |
0.000 |
0.779 |
|
1000 |
20% |
24.020 |
0.600 |
16.030 |
0.594 |
–16.140 |
0.159 |
8.130 |
0.398 |
29.732 |
35.027 |
84.88% |
1000 |
50% |
24.000 |
1.500 |
16.010 |
1.493 |
–16.060 |
0.398 |
8.110 |
0.996 |
74.363 |
85.120 |
87.36% |
1000 |
80% |
24.010 |
2.400 |
16.000 |
2.389 |
–16.070 |
0.638 |
8.120 |
1.594 |
119.042 |
135.390 |
87.92& |
1000 |
100% |
24.010 |
3.000 |
16.020 |
2.989 |
–16.080 |
0.798 |
8.110 |
1.992 |
148.898 |
169.160 |
88.02% |
1200 |
0% |
24.020 |
0.000 |
16.167 |
0.000 |
–15.767 |
0.000 |
8.338 |
0.000 |
0.000 |
0.928 |
|
1200 |
20% |
24.010 |
0.600 |
16.030 |
0.594 |
–16.140 |
0.159 |
8.120 |
0.398 |
29.722 |
35.758 |
83.12% |
1200 |
50% |
23.980 |
1.500 |
16.010 |
1.493 |
–16.060 |
0.398 |
8.110 |
0.996 |
74.333 |
85.848 |
86.59% |
1200 |
80% |
23.980 |
2.400 |
15.980 |
2.389 |
–16.050 |
0.638 |
8.100 |
1.594 |
118.877 |
136.392 |
87.16% |
1200 |
100% |
23.980 |
3.000 |
16.010 |
2.989 |
–16.060 |
0.781 |
8.100 |
1.992 |
148.467 |
170.076 |
87.29% |
1500 |
0% |
24.020 |
0.000 |
16.252 |
0.000 |
–15.872 |
0.000 |
8.462 |
0.000 |
0.000 |
1.251 |
|
1500 |
20% |
24.010 |
0.600 |
16.050 |
0.594 |
–16.130 |
0.159 |
8.150 |
0.398 |
29.744 |
37.551 |
79.21% |
1500 |
50% |
23.980 |
1.500 |
16.010 |
1.493 |
–16.060 |
0.398 |
8.110 |
0.996 |
74.333 |
87.465 |
84.99% |
1500 |
80% |
23.980 |
2.400 |
15.980 |
2.389 |
–16.050 |
0.638 |
8.100 |
1.594 |
118.877 |
138.330 |
85.94% |
1500 |
100% |
23.990 |
3.000 |
16.010 |
2.989 |
–16.060 |
0.781 |
8.100 |
1.992 |
148.497 |
172.335 |
86.17% |