TIDT355
October 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up and Power-Down Sequence
3.5
Overcurrent Protection
3.6
Short-Circuit Protection
1.3
Dimensions
The board size is 176 mm × 78.3 mm × 35 mm (open frame).