TIDT358 May 2024
This reference design uses the UCC28730-Q1 flyback controller to produce an isolated 33V output. The design is capable of three 100mA outputs from a 60V to 1000VDC input. This power system is designed to be a bias supply for a traction inverter with an automotive-qualified controller.