TIDT360 November 2023
Efficiency data is shown in the following tables.
VIN (V) | IIN (A) | VOUT (V) | IOUT (A) | PIN (W) | POUT (W) | Efficiency | Ploss (W) |
---|---|---|---|---|---|---|---|
9.00 |
0.48 |
44.45 |
0.00 |
4.29 |
0.00 |
0.000 |
4.29 |
9.00 |
5.70 |
44.45 |
1.01 |
51.28 |
44.89 |
0.875 |
6.39 |
9.00 |
11.26 |
44.45 |
2.01 |
101.31 |
89.34 |
0.882 |
11.97 |
9.00 |
16.54 |
44.45 |
3.01 |
148.86 |
133.79 |
0.899 |
15.07 |
9.00 |
22.05 |
44.45 |
4.03 |
198.45 |
179.13 |
0.903 |
19.32 |
9.00 |
27.43 |
44.45 |
5.03 |
246.87 |
223.58 |
0.906 |
23.29 |
9.00 |
32.78 |
44.45 |
6.02 |
295.02 |
267.59 |
0.907 |
27.43 |
9.00 |
38.15 |
44.45 |
7.02 |
343.35 |
312.04 |
0.909 |
31.31 |
9.00 |
43.19 |
44.45 |
8.01 |
388.71 |
356.04 |
0.916 |
32.67 |
9.00 |
48.19 |
44.45 |
9.01 |
433.71 |
400.49 |
0.923 |
33.22 |
VIN (V) | IIN (A) | VOUT (V) | IOUT (A) | PIN (W) | POUT (W) | Efficiency | Ploss (W) |
---|---|---|---|---|---|---|---|
12.00 |
0.36 |
44.45 |
0.00 |
4.31 |
0.00 |
0.000 |
4.31 |
12.03 |
4.27 |
44.45 |
1.00 |
51.37 |
44.45 |
0.865 |
6.92 |
12.07 |
8.18 |
44.45 |
2.00 |
98.73 |
88.90 |
0.900 |
9.83 |
12.05 |
12.20 |
44.45 |
3.00 |
147.01 |
133.35 |
0.907 |
13.66 |
12.02 |
16.39 |
44.45 |
4.02 |
197.01 |
178.69 |
0.907 |
18.32 |
12.06 |
20.24 |
44.45 |
5.02 |
244.09 |
223.14 |
0.914 |
20.96 |
12.04 |
24.17 |
44.45 |
6.02 |
291.01 |
267.59 |
0.920 |
23.42 |
12.02 |
28.10 |
44.45 |
7.02 |
337.76 |
312.04 |
0.924 |
25.72 |
12.00 |
32.06 |
44.45 |
8.01 |
384.72 |
356.04 |
0.925 |
28.68 |
11.97 |
36.04 |
44.45 |
9.01 |
431.40 |
400.49 |
0.928 |
30.90 |
11.96 |
40.07 |
44.45 |
10.04 |
479.24 |
446.28 |
0.931 |
32.96 |
VIN (V) | IIN (A) | VOUT (V) | IOUT (A) | PIN (W) | POUT (W) | Efficiency | Ploss (W) |
---|---|---|---|---|---|---|---|
16.00 |
0.32 |
44.45 |
0.00 |
5.04 |
0.00 |
0.000 |
5.04 |
16.00 |
3.17 |
44.45 |
1.01 |
50.72 |
44.89 |
0.885 |
5.83 |
16.00 |
6.13 |
44.45 |
2.01 |
98.08 |
89.34 |
0.911 |
8.74 |
16.00 |
9.07 |
44.45 |
3.00 |
145.12 |
133.35 |
0.919 |
11.77 |
16.00 |
12.12 |
44.45 |
4.03 |
193.92 |
179.13 |
0.924 |
14.79 |
16.00 |
15.09 |
44.45 |
5.02 |
241.44 |
223.14 |
0.924 |
18.30 |
16.00 |
18.09 |
44.45 |
6.02 |
289.44 |
267.59 |
0.925 |
21.85 |
16.00 |
20.95 |
44.45 |
7.02 |
335.20 |
312.04 |
0.931 |
23.16 |
16.00 |
23.82 |
44.45 |
8.01 |
381.12 |
356.04 |
0.934 |
25.08 |
16.00 |
26.70 |
44.45 |
9.01 |
427.20 |
400.49 |
0.937 |
26.71 |
16.00 |
29.66 |
44.45 |
10.04 |
474.56 |
446.28 |
0.940 |
28.28 |