TIDT362
October 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
Features
Interleaved power stages reduces output capacitance
1-V peak-to-peak ripple at full load with output voltage = 110 V
Achieves over 96% efficiency above 500-W loading across input voltage range