TIDT365
November 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
POUT
2.4
Idle Power Loss
2.5
THD
2.6
Thermal Images
3
Waveforms
3.1
Switching
3.2
Dead Time
3.3
Minimum Pulse on Time of LI
3.4
Output Waveform
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Resistance Requirements
Parameter
Specifications
Input Voltage
10 Vdc to 60 Vdc
Switching Frequency
1 MHz, 2 MHz, 384 kHz
Sine-wave Frequency
1 kHz, 100 Hz, 10 kHz
Output Resistor
4 Ω