TIDT366
November 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency and Regulation Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Overcurrent Protection (OCP)
3.6
Short-Circuit Protection
1.3
Dimensions
Board size: 173 mm × 60.7 mm × 37 mm (open frame)