TIDT368 August   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
    5. 1.5 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Output Voltage Regulation Graphs
    4. 2.4 Thermal Images
    5. 2.5 EMI
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Output Voltage Start-Up Sequence
    5. 3.5 Overcurrent Protection (OCP)
    6. 3.6 Short-Circuit Protection (SCP)

Features

  • Universal AC input range: 85VAC to 264VAC
  • 84.99% Efficiency at full load
  • Start-up time < 611ms at 2400μF output capacitive full-load condition
  • Provides AC zero-crossing signal
  • Single-sided mounting PCB design
  • Verified EMI performance