TIDT368 August 2024
Table 2-1 through Table 2-4 show the efficiency data at 85VAC, 115VAC, 230VAC, and 264VAC.
VIN (V) | IIN (A) | VOUT_24V (V) | IOUT_24V (A) | VOUT_5V (V) | IOUT_5V (A) | PIN (W) | POUT (W) | PLOSS (W) | Efficiency (%) |
---|---|---|---|---|---|---|---|---|---|
85 |
0.0626 | 24.09 |
0 |
5.2450 |
0 |
0.14 |
0 |
0.14 |
0 |
85 |
0.3085 | 24.08 | 0.375 |
5.2025 |
0.2662 |
12.53 |
10.41 |
2.12 |
83.12 |
85 |
0.5616 | 24.06 | 0.75 |
5.1875 |
0.5362 |
24.90 |
20.83 |
4.07 |
83.64 |
85 |
0.8291 | 24.06 | 1.125 |
5.1775 |
0.8025 |
37.48 |
31.22 |
6.26 |
83.30 |
85 |
1.1013 | 24.06 | 1.5 |
5.1675 |
1.0687 |
50.03 |
41.61 |
8.42 |
83.18 |
VIN (V) | IIN (A) | VOUT_24V (V) | IOUT_24V (A) | VOUT_5V (V) | IOUT_5V (A) | PIN (W) | POUT (W) | PLOSS (W) | Efficiency (%) |
---|---|---|---|---|---|---|---|---|---|
115 |
0.0797 |
24.09 |
0 |
5.2450 |
0 |
0.21 |
0 |
0.21 |
0 |
115 |
0.2554 | 24.08 | 0.376 |
5.2050 |
0.2662 |
12.49 |
10.44 |
2.05 |
83.58 |
115 |
0.4445 | 24.06 | 0.75 |
5.1875 |
0.5362 |
24.62 |
20.83 |
3.79 |
84.59 |
115 |
0.6355 | 24.06 | 1.126 |
5.1775 |
0.8025 |
36.84 |
31.25 |
5.59 |
84.82 |
115 |
0.8361 | 24.06 | 1.5 |
5.1675 |
1.0687 |
48.96 |
41.61 |
7.35 |
84.99 |
VIN (V) | IIN (A) | VOUT_24V (V) | IOUT_24V (A) | VOUT_5V (V) | IOUT_5V (A) | PIN (W) | POUT (W) | PLOSS (W) | Efficiency (%) |
---|---|---|---|---|---|---|---|---|---|
230 |
0.1190 | 24.09 |
0 |
5.2450 |
0 |
0.68 |
0 |
0.68 |
0 |
230 | 0.1909 | 24.08 | 0.377 |
5.2050 |
0.2662 |
12.96 |
10.46 |
2.50 |
80.74 |
230 |
0.2935 | 24.05 | 0.75 |
5.1850 |
0.5362 |
24.94 |
20.82 |
4.12 |
83.47 |
230 |
0.4022 | 24.05 | 1.126 |
5.1775 |
0.8025 |
37.11 |
31.24 |
5.87 |
84.17 |
230 |
0.5074 |
24.04 | 1.5 |
5.1675 |
1.0687 |
49.07 |
41.58 |
7.49 |
84.74 |
VIN (V) | IIN (A) | VOUT_24V (V) | IOUT_24V (A) | VOUT_5V (V) | IOUT_5V (A) | PIN (W) | POUT (W) | PLOSS (W) | Efficiency (%) |
---|---|---|---|---|---|---|---|---|---|
264 |
0.1215 | 24.09 |
0 |
5.2450 |
0 |
0.88 |
0 |
0.88 |
0 |
264 | 0.1826 | 24.08 | 0.377 |
5.2050 |
0.2662 |
13.23 |
10.46 |
2.77 |
79.09 |
264 |
0.2742 | 24.05 | 0.75 |
5.1875 |
0.5362 |
25.21 |
20.82 |
4.39 |
82.58 |
264 | 0.3703 | 24.05 | 1.126 |
5.1775 |
0.8025 |
37.18 |
31.24 |
5.94 |
84.01 |
264 |
0.4636 | 24.04 | 1.5 |
5.1650 |
1.0687 |
48.98 |
41.58 |
7.40 |
84.89 |