TIDT369B November 2023 – July 2024
Parameter | Specifications | Unit |
---|---|---|
Input Voltage | 90-265 | VAC |
Line Frequency | 50 or 60 | Hz |
Input Current (Max) | 16 | A |
Output Voltage | 385 | V |
High Line Output Power | 3.6 | KW |
Low Line Output Power | 1.8 | KW |
iTHD (according to M-CRPS iTHD specification Version 1.02 RC2) | <20% @ 0-5% load, <8.5% @ 5%-10% load, <7.5% @ 10% - 20% load, <5% @ 20% - 50% load, <3.5% @ 50% - 100% load | |
PF (according to M-CRPS iTHD specification Version 1.02 RC2) | >0.92 @ 10% load, >0.96 @ 20% load, >0.98 @ 50%, >0.99 @ 100% load | |
Efficiency (peak) | >98.7 | % |