TIDT369B November 2023 – July 2024
Over current protection is achieved through on-chip comparator. It can be configured as shut down and latch (default), or cycle-by-cycle current limit. User can choose which protection to be used by changing the compiling flag and then re-download the code.