TIDT373 December   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency
    2. 2.2 Standby Power
    3. 2.3 Load Regulation
    4. 2.4 Line Regulation
    5. 2.5 Thermal Images
      1. 2.5.1 43 VAC Input Voltage
      2. 2.5.2 274 VAC Input Voltage
    6. 2.6 Bode Plots
  7. 3Waveforms
    1. 3.1 Switch Node Voltage
      1. 3.1.1 40 VDC Input Voltage
        1. 3.1.1.1 No Load
        2. 3.1.1.2 100-mA Load Current
        3. 3.1.1.3 1-A Load Current
      2. 3.1.2 630-VDC Input Voltage
        1. 3.1.2.1 No Load
        2. 3.1.2.2 500-mA Load Current
        3. 3.1.2.3 1-A Load Current
    2. 3.2 Output Voltage Ripple
      1. 3.2.1 40-VDC Input Voltage
      2. 3.2.2 325-VDC Input Voltage
      3. 3.2.3 630 VDC Input Voltage
    3. 3.3 Input Voltage Ripple
    4. 3.4 Load Transients
      1. 3.4.1 40-VDC Input Voltage
      2. 3.4.2 325-VDC Input Voltage
      3. 3.4.3 630-VDC Input Voltage
    5. 3.5 Start-Up Sequence
      1. 3.5.1 With Load
        1. 3.5.1.1 43-VAC Input Voltage
        2. 3.5.1.2 630-VDC Input Voltage
      2. 3.5.2 Without Load
        1. 3.5.2.1 40-VDC Input Voltage
        2. 3.5.2.2 630-VDC Input Voltage

Efficiency

The efficiency graph is shown in the following image.

GUID-20231211-SS0I-C1XW-TWCZ-6L0VGMH7TM54-low.svg Figure 2-1 Efficiency vs Load Current at 230-VAC Input Voltage