TIDT376
December 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
1.3
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Data
3
Waveforms
3.1
Switching
3.2
Start-Up Sequence
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
V
IN
40 V–60 V
V
OUT
10 V–15 V
Maximum Power
1.1 kW
Switching Frequency
1 MHz