TIDT377
December 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
1.4
Test Setup
2
Testing and Results
2.1
Efficiency Graph
2.2
Thermal Images
2.3
Bode Plots
2.3.1
Bode Plot With Battery
2.3.1.1
Bode Plot With Battery During Recharging Phase (Constant Current)
2.3.1.2
Bode Plot With Battery at Constant Battery Voltage
2.3.2
Bode Plot With Electronic Load
3
Waveforms
3.1
Switching
3.1.1
Transistor Q2 Drain to Source
3.1.1.1
9-V Input Voltage
3.1.1.2
36-V Input Voltage
3.1.2
Transistor Q1 Source to Drain
3.1.2.1
9-V Input Voltage
3.1.2.2
36-V Input Voltage
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Shutdown Sequence
1.2
Required Equipment
The following equipment is required for testing this design:
Bench power supply with output voltage range 0–36 V, current limit up to 10 A
Electronic load 0–30 V, 0–3 A, settable in constant-current and constant-voltage regulation