TIDT381
March 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
2
Testing and Results
2.1
Efficiency Graphs
2.2
Load Voltage Regulation
2.3
Efficiency Data
2.4
Thermal Images
2.5
Bode Plots
3
Waveforms
3.1
Switching
3.2
Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Power-Down Sequence
3.6
PoE-to-Adapter Transient
3.6
PoE-to-Adapter Transient
PoE-to-adapter transient behavior is shown in the following figures.
Figure 3-15
PSE Voltage = 48V, Adapter Voltage = 40V, Load = 3A